IESNA:LM-63-2002
[TEST]P944640
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9C-940-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 90 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]49999
TILT=NONE
234 -1 1 37 11 1 1 1.5 1.5 0
1 1 449.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
4560.9 4532.3 4472.6 4420.6 4407.6 4412.8 4428.4 4457 4483 4490.7
4493.3 4532.3 4612.9 4745.4 4966.3 5278.2 5657.6 6115 6699.7 7396.2
8186.3 9153 10325.1 11658.3 13092.8 14633.9 16112.6 16801.3 15793 12204
6640 1873.7 574.3 340.4 194.9 80.6 0
4560.9 4545.3 4483 4431 4418 4420.6 4436.2 4464.8 4488.1 4495.9
4501.1 4542.7 4620.7 4761 4976.7 5291.2 5675.8 6135.8 6736.1 7432.6
8248.6 9244 10462.8 11767.4 13228 14808 16255.6 16879.3 15634.5 11931.1
6330.7 1756.8 556.1 311.9 181.9 72.8 0
4560.9 4540.1 4480.4 4425.8 4402.4 4405 4412.8 4428.4 4438.8 4449.2
4464.8 4508.9 4592.1 4724.6 4942.9 5231.4 5600.4 6037 6601 7289.7
8149.9 9225.8 10488.8 11892.2 13347.5 14891.2 16349.1 17108 16185.4 12887.5
7650.9 2822.3 753.7 374.2 220.9 85.8 0
4560.9 4529.7 4472.6 4412.8 4381.6 4373.8 4379 4381.6 4381.6 4399.8
4425.8 4475.2 4558.3 4688.3 4875.4 5150.8 5517.3 5964.3 6528.2 7214.3
8144.7 9257 10675.9 12274.2 13911.4 15517.5 17017 17864.2 17396.4 14958.8
10270.5 4968.9 1496.9 545.8 265.1 83.2 0
4560.9 4529.7 4475.2 4412.8 4373.8 4366 4371.2 4371.2 4371.2 4392
4438.8 4483 4553.1 4664.9 4833.8 5088.5 5457.5 5917.5 6484 7206.5
8160.3 9431.1 11070.9 13012.3 15008.1 16796.1 18238.5 19153.2 19262.4 18015
14366.2 8641.1 3669.5 935.6 314.5 72.8 0
4560.9 4521.9 4467.4 4405 4363.4 4355.6 4363.4 4373.8 4373.8 4394.6
4444 4480.4 4534.9 4654.5 4833.8 5088.5 5447.1 5917.5 6494.4 7255.9
8251.2 9618.2 11453 13690.5 15961.9 17934.4 19379.3 20455.3 21115.3 20694.3
17937 12593.8 6031.8 1894.5 402.8 93.6 0
4560.9 4529.7 4472.6 4407.6 4366 4355.6 4360.8 4371.2 4371.2 4392
4438.8 4488.1 4558.3 4672.7 4849.4 5109.3 5473.1 5930.5 6502.2 7224.7
8178.5 9451.9 11099.5 13012.3 14987.4 16814.3 18321.6 19371.5 19511.9 18139.7
14696.3 8973.7 3526.6 909.6 262.5 70.2 0
4560.9 4534.9 4480.4 4415.4 4373.8 4363.4 4371.2 4379 4386.8 4407.6
4441.4 4495.9 4584.3 4716.8 4906.6 5169 5540.7 5992.9 6556.8 7263.7
8199.3 9379.1 10805.9 12362.5 13955.6 15564.3 17089.8 17944.8 17360.1 15075.7
10564.2 5078.1 1515.1 569.1 270.3 83.2 0
4560.9 4542.7 4485.5 4423.2 4389.4 4384.2 4394.6 4415.4 4433.6 4451.8
4475.2 4521.9 4612.9 4755.8 4968.9 5262.6 5629 6073.4 6629.6 7302.7
8155.1 9212.8 10452.4 11806.4 13220.2 14748.3 16250.4 17006.6 16211.4 13482.6
8518.9 3347.3 959 457.4 244.3 98.8 0
4560.9 4547.9 4488.1 4425.8 4397.2 4394.6 4412.8 4449.2 4480.4 4498.5
4516.7 4563.5 4649.3 4794.8 5018.3 5332.8 5717.4 6182.6 6754.3 7445.6
8246 9241.4 10387.5 11673.9 13040.8 14555.9 15998.3 16564.8 15494.1 12027.3
6590.6 1985.5 605.5 306.7 163.7 65 0
4560.9 4545.3 4488.1 4425.8 4397.2 4397.2 4415.4 4449.2 4483 4498.5
4514.1 4553.1 4641.5 4779.2 5000.1 5306.8 5688.8 6174.8 6749.1 7404
8191.5 9145.2 10286.1 11580.3 12884.9 14400 15873.5 16570 15665.6 12388.5
7019.4 2206.4 639.3 332.6 171.5 59.8 0
